


Brand: Burndy
Catalog ID: HTC20B
Catalog Number
HTC20B
Product Type
Hotline Tap Connectors
Type
Stirrups
UPC
621945680302
Dimension - Bail Size
1/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Run: 1/0 ACSR-556.5 AAC, 1/0 Bail