


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HCSFSBLANK
Catalog Number
HCSFSBLANK
Color
EU RoHS Indicator
Number of Receptacles
8
Type
UPC
783585548371
Dimensions
15 in x 48 in x 3 in
Height
3 in
Length
15 in
Weight
40 lb
Width
48 in
Cord Length
6 ft
EU RoHS Indicator
Number of Receptacles
8