



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HCSWM
Catalog Number
HCSWM
Color
EU RoHS Indicator
Number of Receptacles
8
Type
UPC
783585548388
Dimensions
18 in x 9 in x 3 in
Height
3 in
Length
18 in
Weight
3.2 lb
Width
9 in
Cord Length
6 ft
EU RoHS Indicator
Number of Receptacles
8