HUBBELL CANADA
Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models
Image of HBL50AITSS Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models
Image of HBL50AITSS Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models
play
3D View
play
360 View
+7
Image of HBL50AITSS Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL50AITSS

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models, White Powder Coated Steel Housing and #316 Stainless Steel

  • Available with or without Auto-Boost
  • Available in 15 kVA and 25 kVA models

General

Catalog Number

HBL50AITSS

kVA

15

Material - Housing

Type #316 Stainless Steel

Type

Non-boost

UPC

783585567297

Dimensions

Weight

191 lb

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Logistics

Carton Quantity

1