HUBBELL CANADA
Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Light Almond
Image of GFT15LA Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Light Almond
Image of GFT15LA Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Light Almond
play
Wiring Device-Kellems GFCI Receptacle vs GFCI Breaker
play
Wiring Device Kellems GFCI Receptacle vs GFCI Breaker SHORT

Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFT15LA

HUBBELLPRO, GFCI, 15A, Tamper-Resistant, Light Almond

HUBBELLPRO provides an innovative self-test technology with a new contemporary look. The appealing smooth style and low profile satin finish are sure to complement any décor. The face of the device blends in with the surrounding interior. All distracting stepped surfaces, lights and conspicuous text markings have been minimized. This safety solution includes tamper resistant (TR), weather resistant (WR) and standard (non TRWR) options in 7 different color choices. Quick and easy installation is essential for any installer. The new HUBBELLPRO provides an expanded ground wire area along with guide pockets at every termination. This allows for rapid internal back wire installation. The face design offers a flush, smooth look when the wall plate is added for the final touch. This new ground fault solution is ideal for the residential market, including adult communities, multifamily, dormitories, hotels and homes. Retail, restaurant and commercial office environments would be suitable, as well. Applications include kitchens, bathrooms, garages, basements, laundry areas, workshops, wet or damp locations and outdoor porches and decks.

  • Autoguard self-test technology with auto-monitor, power denial
  • Patented tamper-resistant mechanism designed specifically for residential applications provides ease of insertion
  • Flush, smooth profile and satin finish complement any décor

General

Catalog Number

GFT15LA

Color

Type

Tamper-Resistant

UPC

883778450709

Dimensions

Weight

0.3 lb

Electrical Ratings

Current / Amperage Rating

15 A

Logistics

Carton Quantity

10

Pallet Quantity

3040