HUBBELL CANADA
Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle (3 Pack), 20A, Black
Image of GFT20BK3 Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle (3 Pack), 20A, Black
Image of GFT20BK3 Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle (3 Pack), 20A, Black
Discontinued

Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle (3 Pack), 20A, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFT20BK3

HUBBELLPRO, GFCI, 20A, Tamper-Resistant, 3 Pack, Black

  • Autoguard self-test technology with auto-monitor, power denial
  • Patented tamper-resistant mechanism designed specifically for residential applications provides ease of insertion
  • Flush, smooth profile and satin finish complement any décor

General

Catalog Number

GFT20BK3

Color

EU RoHS Indicator

Type

Tamper-Resistant

UPC

883778451171

Electrical Ratings

Current / Amperage Rating

20 A

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

3