HUBBELL CANADA
Hubbell-PRO Series, 2 Way Toggle Switch, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, White
Image of 1222W Hubbell-PRO Series, 2 Way Toggle Switch, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, White
Image of 1222W Hubbell-PRO Series, 2 Way Toggle Switch, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, White

Hubbell-PRO Series, 2 Way Toggle Switch, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 1222W

Hubbell-PRO Series 2 Way Toggle Switch, Double Pole, 20A 120/277V AC, Back and Side Wired, White

Elevate your electrical setup with the Hubbell-PRO Series 2 Way Toggle Switch. This double pole switch is designed for general purpose AC use, supporting up to 20A at 120/277V AC. It offers versatile back and side wiring options for easy installation. The durable white finish not only blends seamlessly with any decor but also ensures consistent performance. Ideal for both residential and commercial environments, this switch guarantees reliability and efficiency in managing electrical circuits.

  • Corrosion-resistant steel with zinc-plated bridge
  • Color-coded by amperage for easy inspection post-installation
  • Strip gauge included for precise wiring.

This 2 Way Toggle Switch features a corrosion-resistant zinc-plated bridge, color-coded amperage for easy inspection, and a precise strip gauge for accurate wiring.

General

Application

Back and Side Wired

Catalog Number

1222W

Color

White

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C,Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

Heavy Duty

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Red

Style

Double Pole

Type

Toggle

UPC

783585181417

Dimensions

Dimensions

4.18 in x 1.49 in x 1.83 in

Height

1.83 in

Length

4.18 in

Weight

0.15 lb

Width

1.49 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Number Of Poles

Double Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C,Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

4000