

Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS120ALLV
Catalog Number
DS120ALLV
Color
Almond
Series
General Purpose
Style
Single Pole
Type
Rocker/Decorator
UPC
783585565262
Weight
0.15 lb
Amperage Rating
5 A
Voltage Rating
24 VDC
Carton Quantity
10