HUBBELL CANADA
Image of HWP-0475 HWP-0475 Push n Place Portable Workstation

HWP-0475 Push n Place Portable Workstation

Brand: Gleason Reel

Catalog ID: HWP-0475

Collection name: ToolAssistPro™

Here’s a way to maintain flexibility on the plant floor without sacrificing safety and productivity. The Hubbell Workplace Solutions Push ‘n Place portable workstation rolls easily on four heavy-duty locking, swivel casters. Constructed of strong extruded aluminum rail, it measures 36" deep and 90" high, including casters. Frame is 44" wide o.c., perfect for under a 5' conveyor section or 60" bench. Tool bar is 60" long and can be fitted with splice angles to adjoin two or more units. Bin Bar, air manifold and balancer trolley with fitting plus 3/8" hose are standard. Frame is finished with beige baked polyester. Brackets are matte black. Assembly required. Workstation Accessessories and Swing Arms may be added to further customize unit.

  • Portable workstation rolls easily on four heavy-duty locking, swivel casters,Frame is finished with beige baked polyester.
  • Brackets are matte black

General

Catalog Number

HWP-0475

UPC

783246006448