HUBBELL CANADA
Image of HWP-SC03 HWP-SC03 Frame Kit for 30" Wide Shelves
Image of HWP-SC03 HWP-SC03 Frame Kit for 30" Wide Shelves
play
Tool Assist Pro for material handling and ergonomics

HWP-SC03 Frame Kit for 30" Wide Shelves

Brand: Gleason Reel

Catalog ID: HWP-SC03

Collection name: ToolAssistPro™

Frame kits include aluminum and steel members, four locking casters, end caps and all assembly hardware. Width shown is inside-to-inside dimension. Shelves fit inside frame uprights. Shelves that hang in front of uprights are available. See catalog for details on shelves and other accessories that can be easily installed on frame.

  • Cart kits include three 12"(305mm) deep x 30" (762mm), 42" (1067mm), 54" (1372mm) or 66" (1676mm) wide steel shelves,sturdy extruded aluminum frame, steel construction brackets, and all hardware.
  • Aluminum frame members and shelves have beige baked polyester finish
  • Shelf carts can easily handle many bin boxesof various sizes
ToolAssistPro-Logo

General

Catalog Number

HWP-SC03

UPC

783246006547