HUBBELL CANADA
HWP-SC66 Complete Shelf Cart Kit with Three 12" Deep Adjustable Shevles 66" Wide
Image of HWP-SC66 HWP-SC66 Complete Shelf Cart Kit with Three 12" Deep Adjustable Shevles 66" Wide

HWP-SC66 Complete Shelf Cart Kit with Three 12" Deep Adjustable Shevles 66" Wide

Brand: Gleason Reel

Catalog ID: HWP-SC66

Collection name: ToolAssistPro™

Complete Kit with Three 12" Deep Adjustable Shevles 66" Wide. Kits include steel shelves, sturdy extruded aluminum frame, steel construction brackets, and all hardware. Aluminum frame members and shelves have beige baked polyester finish. Steel brackets, including shelf brackets, are black. Also included are four heavy-duty locking casters, and black end caps.

  • Cart kits include three 12"(305mm) deep x 30" (762mm), 42" (1067mm), 54" (1372mm) or 66" (1676mm) wide steel shelves,sturdy extruded aluminum frame, steel construction brackets, and all hardware.
  • Aluminum frame members and shelves have beige baked polyester finish
  • Shelf carts can easily handle many bin boxesof various sizes

General

Catalog Number

HWP-SC66

UPC

783246006530