
Brand: Burndy
Catalog ID: MD6
Installs CABLELOK CRIMPIT And HYCRIMP Tap Connectors With One Additional Die Insert (W-O)
Application
Application - For Use On
Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors
Catalog Number
MD6
Crimp Force Capacity
4.5 ton
Die Type
W Die and X Die
EU RoHS Indicator
Yes
Series
HYTOOL™ Series
Tool Type
Hand Operated Crimper
Trade Name
HYTOOL™
UPC
781810446003
UPC 14 Digit GTIN
00781810446003
Dimensions
25.38 in x 7.04 in x 2 in
Height
2 in
Length
25.38 in
Weight
6.25 lb
Width
7.04 in
Crimping Ranges
Copper: 10 sol. - 500 Kcmil; Copper Flex: #8 to 350 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
4.5 ton
Package Contents
Tool only