HUBBELL CANADA
iDevices ZWave Enabled RF Decorator Dimmer 600W Incandescent, 300W CFL/LED, 120VAC, White
Image of IDEVZ05DW iDevices ZWave Enabled RF Decorator Dimmer 600W Incandescent, 300W CFL/LED, 120VAC, White
Image of IDEVZ05DW iDevices ZWave Enabled RF Decorator Dimmer 600W Incandescent, 300W CFL/LED, 120VAC, White
Image of IDEVZ05DW iDevices ZWave Enabled RF Decorator Dimmer 600W Incandescent, 300W CFL/LED, 120VAC, White
Image of IDEVZ05DW iDevices ZWave Enabled RF Decorator Dimmer 600W Incandescent, 300W CFL/LED, 120VAC, White
+1
Image of IDEVZ05DW iDevices ZWave Enabled RF Decorator Dimmer 600W Incandescent, 300W CFL/LED, 120VAC, White

iDevices ZWave Enabled RF Decorator Dimmer 600W Incandescent, 300W CFL/LED, 120VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IDEVZ05DW

This ZWave enabled dimmer switch allows for single pole setup, or multi-way functionality (up to 6-way with the IDEVZ03DW addon switch), providing unparalleled flexibility anywhere in your home. Control and monitor your home's dimmable interior and exterior lighting and more to control light levels from anywhere. Conveniently operated through other smart home integrations with Alexa, Alarm.com, and the Google Assistant. Compatible with most dimmable bulbs. 150ft range. Interchangable paddle switch. 120VAC, 300W CFL/LED, Neutral Wire Required, White + Light Almond

  • Compatible with Amazon Alexa and Google Home via hub
  • Remote controlled with Android and iOS mobile devices
  • Simple setup – pairs with compatible ZWave Plus hubs
  • Supports single pole or multiway (3, 4, 5, 6-way) configurations through IDEVZ03DW add-on switches
  • Compatible with most dimmable bulb types across full range 0-100% brightness - LED, CFL, halogen and incandescent
  • Adjustable LED for locating in dark rooms
  • Screw terminal installation and includes interchangable paddle switch (white and light almond)
  • UL listed + ZWave Plus Certified

General

Catalog Number

IDEVZ05DW

Lamp Type

Most Bulbs, Dimmable

Type

UPC

883778316302

Dimensions

Depth

1.13 in. in

Height

4.13 in

Weight

0.45 lb

Width

1.75 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Conductor Related

Number Of Poles

1

Logistics

Carton Quantity

48

Pallet Quantity

1728