HUBBELL CANADA
iDevices ZWave Enabled RF Decorator Switch 960W Incandescent, 1800W CFL/LED, 15A, 120VAC, White
Image of IDEVZ01DW iDevices ZWave Enabled RF Decorator Switch 960W Incandescent, 1800W CFL/LED, 15A, 120VAC, White
Image of IDEVZ01DW iDevices ZWave Enabled RF Decorator Switch 960W Incandescent, 1800W CFL/LED, 15A, 120VAC, White
Image of IDEVZ01DW iDevices ZWave Enabled RF Decorator Switch 960W Incandescent, 1800W CFL/LED, 15A, 120VAC, White
Image of IDEVZ01DW iDevices ZWave Enabled RF Decorator Switch 960W Incandescent, 1800W CFL/LED, 15A, 120VAC, White

iDevices ZWave Enabled RF Decorator Switch 960W Incandescent, 1800W CFL/LED, 15A, 120VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IDEVZ01DW

This ZWave enabled switch allows for single pole setup, or multi-way functionality (up to 6-way with the IDEVZ03DW addon switch), providing unparalleled flexibility anywhere in your home. Control and monitor your home's switch-operated interior and exterior lighting, switch-controlled fireplaces, receptacles and more to turn on and off from anywhere. Conveniently operated through other smart home integrations with Alexa, Alarm.com, and the Google Assistant. 150ft range. Interchangable paddle switch. 120VAC, 1800W Resistive, 15A, Neutral Wire Required, White + Light Almond

  • Compatible with Amazon Alexa and Google Home via hub
  • Remote controlled with Android and iOS mobile devices
  • Simple setup – pairs with compatible ZWave Plus hubs
  • Supports single pole or multiway (3, 4, 5, 6-way) configurations through IDEVZ03DW add-on switches
  • Compatible with most bulb types - LED, CFL, halogen and incandescent
  • Adjustable LED for locating in dark rooms
  • Screw terminal installation and includes interchangable paddle switch (white and light almond)
  • UL listed + ZWave Plus Certified

General

Catalog Number

IDEVZ01DW

Lamp Type

Most Bulbs

Type

UPC

883778316326

Dimensions

Depth

1.13 in. in

Height

4.13 in

Weight

0.35 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

1800 W, 15 A

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Conductor Related

Number Of Poles

1

Logistics

Carton Quantity

48

Pallet Quantity

1728