HUBBELL CANADA
IEC Pin and Sleeve, Industrial, Plug, 30A 600V Max, 3-Pole 4-Wire, 3 Control Contacts, NEMA 4X/IP67, Watertight, Red
Image of HBLS430P7WC IEC Pin and Sleeve, Industrial, Plug, 30A 600V Max, 3-Pole 4-Wire, 3 Control Contacts, NEMA 4X/IP67, Watertight, Red
Image of HBLS430P7WC IEC Pin and Sleeve, Industrial, Plug, 30A 600V Max, 3-Pole 4-Wire, 3 Control Contacts, NEMA 4X/IP67, Watertight, Red
play
Advantage P&S with Auxiliary Contacts
play
Advantage Series Switch-Rated Pin and Sleeve with Auxiliary Contacts
+1

IEC Pin and Sleeve, Industrial, Plug, 30A 600V Max, 3-Pole 4-Wire, 3 Control Contacts, NEMA 4X/IP67, Watertight, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLS430P7WC

Heavy Duty Products, IEC Pin and Sleeve Devices, Switched, IEC 309, Male Plug, 30A 600V Max, 3-Pole 4-Wire Grounding, 3 Control Contacts, NEMA 4X/IP69, Watertight. Red

Advantage® Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage® Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage® Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage® series simply has more… Advantages.

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Heavy duty external cord grips

Control Contacts

General

Catalog Number

HBLS430P7WC

Color

Red

Ingress Protection

4X/IP69k

Insulation

Insulated Body

Material

Thermoplastic

Material - Mounting Hardware

Cord Mounted

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - HB or Better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperature - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing.
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

Advantage® Series

Style

IP69k NEMA 4X

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Watertight Plug

UPC

783585679891

Dimensions

Display Size

Standard Sized Product

Weight

1.45 lb

Electrical Ratings

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Three Phase

Voltage Rating Description

600 VAC Max

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 No. 182.1
  • UL Classified to IEC60309-1
  • UL Listed, File E146032

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - HB or Better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperature - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing.
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10