

Brand: Bryant
Catalog ID: 460P5W
Watertight
Application
High Ampacity Connections
Catalog Number
460P5W
Color
Black
Environmental Conditions
Watertight
Item Type
Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Product Family
Watertight - IP67
Type
Plugs
UPC
781786251458
Display Size
Standard Sized
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Three Phase
Voltage Rating
3 Phase Y 347/600 V
Voltage Rating Description
3 Phase Y 347/600 V
Wattage
36000
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#8 AWG to #2 AWG
Environmental Conditions
Watertight
Nema Rating
Non-NEMA
Cord Type
All Portable