HUBBELL CANADA
IEC Pin Sleeve Male Plug 30A 250V IP67 Blue 430P9W Watertight
Image of 430P9W IEC Pin Sleeve Male Plug 30A 250V IP67 Blue 430P9W Watertight
Image of 430P9W IEC Pin Sleeve Male Plug 30A 250V IP67 Blue 430P9W Watertight
Discontinued

IEC Pin Sleeve Male Plug 30A 250V IP67 Blue 430P9W Watertight

Brand: Bryant

Catalog ID: 430P9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Orange, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

430P9W

Color

Blue

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786251243

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 250 V

Voltage Rating Description

3 Phase 250 V

Wattage

7500

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable