HUBBELL CANADA
IEC Plug Male 3 Phase 60A 480V Industrial 3P4W IP67 Red
Image of 460P7W IEC Plug Male 3 Phase 60A 480V Industrial 3P4W IP67 Red
Image of 460P7W IEC Plug Male 3 Phase 60A 480V Industrial 3P4W IP67 Red
Image of 460P7W IEC Plug Male 3 Phase 60A 480V Industrial 3P4W IP67 Red
Image of 460P7W IEC Plug Male 3 Phase 60A 480V Industrial 3P4W IP67 Red
+1
Image of 460P7W IEC Plug Male 3 Phase 60A 480V Industrial 3P4W IP67 Red
Discontinued

IEC Plug Male 3 Phase 60A 480V Industrial 3P4W IP67 Red

Brand: Bryant

Catalog ID: 460P7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 60A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

460P7W

Color

Red

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786251465

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

3 Phase Y 480 V

Voltage Rating Description

3 Phase Y 480 V

Wattage

28800

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable