HUBBELL CANADA
IMPLO 1065 ACSS Full Tension Compression Connector Unit
Image of 1065/ACSS IMPLO 1065 ACSS Full Tension Compression Connector Unit
Image of 1065/ACSS IMPLO 1065 ACSS Full Tension Compression Connector Unit

IMPLO 1065 ACSS Full Tension Compression Connector Unit

Brand: Burndy

Catalog ID: 1065/ACSS

For more information call:US: 1-800-346-4175Canada: 1-800-465-7051

General

Catalog Number

1065/ACSS

Product Type

Compression

UPC

621945411548

UPC 14 Digit GTIN

00781810563540

Dimensions

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-