HUBBELL CANADA
IMPLO Implosive Technology Compression Power Connector Joint
Image of 1050/ACSS IMPLO Implosive Technology Compression Power Connector Joint
Image of 1050/ACSS IMPLO Implosive Technology Compression Power Connector Joint

IMPLO Implosive Technology Compression Power Connector Joint

Brand: Burndy

Catalog ID: 1050/ACSS

For more information call:US: 1-800-346-4175Canada: 1-800-465-7051

General

Catalog Number

1050/ACSS

Product Type

Compression

UPC

621945382589

UPC 14 Digit GTIN

00781810485668

Dimensions

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-