

Brand: Burndy
Catalog ID: PATMD6LWJAW
The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.
Application
Crimping and Cutting
Application - For Use On
Crimping with Permanent BG/D3 Die Grooves, W & X Dies
Catalog Number
PATMD6LWJAW
Crimp Force Capacity
6 ton
Die Type
W Die and X Die
Product Type
6-Ton IN-LINE®
Series
PATRIOT® IN-LINE® Series
Tool Type
Crimper Jaw
Trade Name
PATRIOT® IN-LINE®
Type
Crimper and Cutter
UPC
621945483477
Dimensions
5.06 in x 4.27 in x 1.0625 in
Height
1.0625 in
Length
5.06 in
Weight
2 lb
Width
4.27 in
Crimping Ranges
Copper: #10 sol. - 500 kcmil, Copper Flex: #8 AWG - 350 kcmil, Aluminum: #14 sol. - 350 kcmil, ACSR: #14 sol. - 4/0 AWG
Crimp Force Capacity
6 ton
Package Contents
BG/D3 Crimper Jaw for PATMD-LW Tool