HUBBELL CANADA
Industrial 4100P7W IEC Pin and Sleeve Plug 100A 480V Watertight
Image of 4100P7W Industrial 4100P7W IEC Pin and Sleeve Plug 100A 480V Watertight
Image of 4100P7W Industrial 4100P7W IEC Pin and Sleeve Plug 100A 480V Watertight
Discontinued

Industrial 4100P7W IEC Pin and Sleeve Plug 100A 480V Watertight

Brand: Bryant

Catalog ID: 4100P7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

4100P7W

Color

Red

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786250833

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Three Phase

Voltage Rating

3 Phase 480 V

Voltage Rating Description

3 Phase 480 V

Wattage

48000

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable