HUBBELL CANADA
Industrial 60A Black IEC Pin Sleeve Interlocked Receptacle
Image of 560SMI5W Industrial 60A Black IEC Pin Sleeve Interlocked Receptacle
Image of 560SMI5W Industrial 60A Black IEC Pin Sleeve Interlocked Receptacle
Image of 560SMI5W Industrial 60A Black IEC Pin Sleeve Interlocked Receptacle
Discontinued

Industrial 60A Black IEC Pin Sleeve Interlocked Receptacle

Brand: Bryant

Catalog ID: 560SMI5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 60A 3- Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Black,

Watertight

General

Application

High Ampacity Connections

Catalog Number

560SMI5W

Color

Black

Environmental Conditions

Watertight

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Product Family

Non-Fused Interlocks

Type

Receptacle

UPC

781786055407

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

3 Phase Y 347/600 V

Voltage Rating Description

3 Phase Y 347/600V

Wattage

36000

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA