


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFG30
Standard Product
Catalog Number
HBLFG30
Construction
Fabricated
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
Product Family
Non-Fused;Fused
Specifications
Circuit-Lock Item - Circuit-Lock Accessories
Style
Toggle Finger Guard
Type
Accessories
UPC
783585366241
Weight
0.1 lb
Industry Standard(s)
UL Listed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
Carton Quantity
1