HUBBELL CANADA
Image of HBL7810 Industrial Grade, Manual Motor Controllers, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Black
Image of HBL7810 Industrial Grade, Manual Motor Controllers, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Black
play
3D View
play
360 View
+4
Hubbell 30A Toggle Motor Disconnect

Industrial Grade, Manual Motor Controllers, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Black

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7810

Circuit-Lock® Manual Toggle Controller/Motor Disconnect Switch, 3-pole 30A 600V AC, Back and Side Wired

  • Thermoset body provides high resistance to electrical arc tracking
  • Strong ON/OFF action with quick-make, slow break operation
  • Optional Side Finger Guards for close wall applications and finger safe environments
  • Four large silver alloy contacts per pole has excellent conductivity with maximum longevity
  • Lubrication-free controller with continued ON/OFF cycling even in harsh, dust and high heat environments

Produit standard

Product details

General

Catalog Number

HBL7810

Color

Environmental Conditions

EU RoHS Indicator

Yes

Horsepower - Maximum

20

Item Type

Standard Toggle

Load Capacity

Inductive

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3 Pole

Operating Cycles

10,000 Cycles Minimum

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Standard Toggle

Specifications

Enclosure Material - Nylon

Type

UPC

783585680507

Dimensions

Display Size

Standard Sized Product

Weight

0.55 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Wattage

18000 W

Certifications And Compliance

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Logistics

Carton Quantity

40

Pallet Quantity

3600

Media

Videos

play
Hubbell 30A Toggle Motor Disconnect
play
Circuit-Lock® Rounded Sloped Top Motor Disconnects

3D AR Model

360 View