HUBBELL CANADA
Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Version Replacement Cover for 30A With inTOUCH Installation Free LED Phase Indication and Jog - HBLDS30 and HBLDS30T Series
Image of HBLDS30RCPJ Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Version Replacement Cover for 30A With inTOUCH Installation Free LED Phase Indication and Jog - HBLDS30 and HBLDS30T Series
Image of HBLDS30RCPJ Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Version Replacement Cover for 30A With inTOUCH Installation Free LED Phase Indication and Jog - HBLDS30 and HBLDS30T Series
play
Circuit-Lock® Rounded Sloped Top Motor Disconnects
play
Wiring Device-Kellems Rounded Sloped Top Motor Disconnects

Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Version Replacement Cover for 30A With inTOUCH Installation Free LED Phase Indication and Jog - HBLDS30 and HBLDS30T Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS30RCPJ

Industrial Grade, Motor Disconnect, Unfused Switch, Non-Metallic Sloped Replacement Sloped Cover for 30A HBLDS30 and HBLDS30T Series With inTOUCH Installation Free LED Phase Indication and Jog, cULus, NSF, CE, UL 508 / UL 60947-4-1A

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • Rounded sloped top enclosure supports best practices in hygienic design by shedding dirt and debris
  • IP69k and Type 4X,12K water ingress protection
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements
  • Certified by NSF for hygiene in food processing applications
  • Product rating are permanently laser-marked and will not wash off
  • Six highly visible integral phase identification LEDs for use on 3 Phase Y or Delta systems provide secondary means of visual confirmation of make/break on all phases

LED Indicators and Jog

General

Application

Heavy Duty Industrial and/or Washdown

Catalog Number

HBLDS30RCPJ

Color

Gray

Enclosure Type

IP69k and UL Type 4X, 12

Environmental Conditions

Indoor and Outdoor

Ingress Protection

IP69k, NEMA Type 4X, 12

Material - Mounting Hardware

Stainless Steel Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Without Impact Maximum continuous 75°C and minimum -40 °C

Product Family

Non-Fused

Specifications

  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - Valox®

Style

Replacement Cover

Type

Accessories

UPC

783585763170

Dimensions

Weight

1.1 lb

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

cULus Listed

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Without Impact Maximum continuous 75°C and minimum -40 °C

Logistics

Carton Quantity

1

Pallet Quantity

360