

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PBS2
Standard Product
Actuator
Push Buttons
Catalog Number
PBS2
Color
Contact Configuration
Momentary
Enclosure Type
NEMA 3R
Environmental Conditions
Indoor and Outdoor
Indicator(s) Type
None
Ingress Protection
IP44
Material - Mounting Hardware
Cable Mounted
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Product Family
Pendant Pushbutton station, Type 2020 PBP Assembled
Series
Heavy Duty Series
Style
Two Button
Type
Single Speed
UPC
783585610214
Dimensions
3.25 in x 4.38 in x 7.87 in
Display Size
Full Sized
Height
7.87 in
Length
3.25 in
Weight
3.2 lb
Width
4.38 in
Amperage Rating
6 A
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
CSA Certified
Nema Rating
NEMA 3R
Actuator
Push Buttons
Indicator(s) Type
None
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Carton Quantity
10