
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CPB21
Standard Product
Actuator
Push Buttons
Catalog Number
CPB21
Color
Yellow
Contact Configuration
Momentary
Enclosure Type
NEMA 4X
Environmental Conditions
EU RoHS Indicator
Indicator(s) Type
None
Ingress Protection
IP55
Material - Mounting Hardware
Cable Mounted
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Series
Compact
Style
Two Button
Type
UPC
783585106854
Dimensions
9.13 in x 1.06 in x 2.38 in
Display Size
Compact
Height
2.38 in
Length
9.13 in
Weight
0.75 lb
Width
1.06 in
Amperage Rating
120V AC- 6A, 240V AC 35% PF- 3A, 125V DC- 1.1A, Inductive 250V- .55 A
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
UL Listed
Nema Rating
NEMA 4X
Actuator
Push Buttons
Indicator(s) Type
None
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Carton Quantity
25
Pallet Quantity
1500