

Brand: Bryant
Catalog ID: 4925W
Application
Back and Side Wired
Catalog Number
4925W
Color
Product Family
Extra Heavy Duty
Style
Double Pole Double Throw
Type
Toggle
UPC
781786492509
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC
Carton Quantity
10