

Brand: Bryant
Catalog ID: 4922I
Application
Back and Side Wired
Catalog Number
4922I
Color
Product Family
Extra Heavy Duty
Style
Single Pole Double Throw
Type
Toggle
UPC
781786624092
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC
Carton Quantity
10