HUBBELL CANADA
Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Aluminum, NEMA 3R Enclosure with Switch
Image of HBL13R92 Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Aluminum, NEMA 3R Enclosure with Switch

Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Aluminum, NEMA 3R Enclosure with Switch

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL13R92

Circuit-Lock® NEMA 3R Enclosure Switch Disconnect, 2-Pole, 30A 600V AC, Aluminum

  • All aluminum cover and base
  • Flip-lid enclosure
  • Ideal for use on outdoor equipment
  • Surface mount control

Produit standard

General

Application

Catalog Number

HBL13R92

Color

Enclosure Type

NEMA 3R

Environmental Conditions

EU RoHS Indicator

Horsepower - Maximum

15

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Series

Non-Fused

Style

Standard Duty

Type

UPC

783585680989

Dimensions

Dimensions

5.52 in x 4.4 in x 3.3 in

Display Size

Standard Sized Product

Height

3.3 in

Length

5.52 in

Weight

1.45 lb

Width

4.4 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Wattage

18000 W

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

15

Operating Cycles

10,000 Cycles Minimum

Logistics

Carton Quantity

4

Pallet Quantity

480