HUBBELL CANADA
Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Aluminum, NEMA 3R Enclosure with Switch
Image of HBL13R92D Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Aluminum, NEMA 3R Enclosure with Switch
Image of HBL13R92D Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Aluminum, NEMA 3R Enclosure with Switch
Discontinued

Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Aluminum, NEMA 3R Enclosure with Switch

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL13R92D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Aluminum, NEMA 3R Enclosure with Switch

Hubbell Wiring Devices, Switches and Lighting Controls, IndustrialGrade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC,Back and Side Wired, Aluminum, NEMA 3R Enclosure with Switch

Standard Product

General

Application

Red Slide

Catalog Number

HBL13R92D

Color

Aluminum

Enclosure Type

NEMA 3R

Environmental Conditions

Indoor and Outdoor

Horsepower - Maximum

15

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Product Family

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

783585202709

Dimensions

Dimensions

5.52 in x 4.4 in x 3.3 in

Display Size

Standard Sized Product

Height

3.3 in

Length

5.52 in

Weight

1.45 lb

Width

4.4 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Wattage

18000 W

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

15

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

4