HUBBELL CANADA
Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, In NEMA 1 Non-Metallic Enclosure
Image of HBL1389D Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, In NEMA 1 Non-Metallic Enclosure
Image of HBL1389D Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, In NEMA 1 Non-Metallic Enclosure
Image of HBL1389D Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, In NEMA 1 Non-Metallic Enclosure
Image of HBL1389D Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, In NEMA 1 Non-Metallic Enclosure
+1
Image of HBL1389D Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, In NEMA 1 Non-Metallic Enclosure
Discontinued

Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, In NEMA 1 Non-Metallic Enclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1389D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Black, In NEMA 1 Non-Metallic Enclosure

  • Optional Side Guard for close wall applications
  • Switch can be locked in the off position
  • Thermoset body provides resistance to electrical arc tracking

Standard Product

General

Application

Standard Toggle

Catalog Number

HBL1389D

Color

Black

Enclosure Type

NEMA 1

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

20

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Max. continuous 60°C, Min. continuous -40°C Without impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C
  • Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Product Family

Non-Fused;MotorQuick/LINKOSITY

Specifications

Enclosure Material - Thermoplastic

Style

  • Replacement Switches
  • Standard Duty

Type

  • Disconnect Switches
  • Accessories For LINKOSITY®

UPC

783585202624

Dimensions

Dimensions

4.52 in x 3.97 in x 3.4 in

Display Size

Standard Sized Product

Height

3.4 in

Length

4.52 in

Weight

1.6 lb

Width

3.97 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Wattage

18000 W

Conductor Related

Wire Size

#10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

20

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Max. continuous 60°C, Min. continuous -40°C Without impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C
  • Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Logistics

Carton Quantity

10