HUBBELL CANADA
Image of HBL1379 Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC
Image of HBL1379 Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC
play
Image of HBL1379 Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC
Image of HBL1379 Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC

Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1379

Circuit-Lock® NEMA 1 Enclosure Toggle Switch Disconnect, 3-Pole, 30A 600V AC, Aluminum

  • All aluminum cover and base
  • Base is pre-drilled for rear surface mounting
  • Wiring conduit knockouts
  • ½" and ¾" NPT
  • Top, bottom or back wire entry points
  • Surface mount control
  • Switch can be locked in the OFF position as a method of compliance with OSHA lockout/tagout

Produit standard

Product details

General

Application

Catalog Number

HBL1379

Color

Enclosure Type

NEMA 1

Environmental Conditions

EU RoHS Indicator

Yes

Horsepower - Maximum

15

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Non-Fused

Specifications

Enclosure Material - Aluminum

Style

Standard Duty

Type

UPC

783585680903

Dimensions

Dimensions

4.52 in x 3.2 in x 3.15 in

Display Size

Standard Sized Product

Height

3.15 in

Length

4.52 in

Weight

1.05 lb

Width

3.2 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Wattage

18000 W

Certifications And Compliance

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Logistics

Carton Quantity

10

Media

Videos

play
Circuit-Lock® Rounded Sloped Top Motor Disconnects