HUBBELL CANADA
Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch, Three Pole, 100A 600V AC, Screw Terminals, NEMA
Image of HBLDS10VFD Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch, Three Pole, 100A 600V AC, Screw Terminals, NEMA
Image of HBLDS10VFD Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch, Three Pole, 100A 600V AC, Screw Terminals, NEMA

Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch, Three Pole, 100A 600V AC, Screw Terminals, NEMA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10VFD

Switches and Lighting Controls, Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch, Three Pole, 100A 600V AC, Screw Terminals, Gray, NEMA

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Reversible interior accomodates top or bottom conduit opening

General

Application

Labelless

Catalog Number

HBLDS10VFD

Enclosure Type

Type 4X, IP69k

Mounting Method

External fully adjustable feet

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Non-Fused

Specifications

  • Base - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - Valox®

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585372723

Dimensions

Dimensions

11 in x 7.75 in x 5.94 in

Height

5.94 in

Length

11 in

Weight

5.8 lb

Width

7.75 in

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Configuration

Mounting Method

External fully adjustable feet

Logistics

Carton Quantity

1

Pallet Quantity

160