HUBBELL CANADA
Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch, Three Pole, 60A 600V AC, Screw Terminals, NEMA 4XEnclosure
Image of HBLDS6VFD Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch, Three Pole, 60A 600V AC, Screw Terminals, NEMA 4XEnclosure

Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch, Three Pole, 60A 600V AC, Screw Terminals, NEMA 4XEnclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6VFD

Switches and Lighting Controls, Industrial Grade, Variable Frequency Drive, Disconnect Switches, Unfused Switch, Three Pole, 60A 600V AC, Screw Terminals, Gray, NEMA 4XEnclosure

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Molded-in conduit opening and field installed hub
  • Internal frame automatically bonds all grounds
  • Reversible interior accommodates top or bottom conduit opening

General

Application

Labelless

Catalog Number

HBLDS6VFD

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

Contact Manufacturer

Mounting Method

External fully adjustable feet

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Non-Fused

Specifications

  • Base - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - Valox®

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585372716

Dimensions

Dimensions

11 in x 7.75 in x 5.94 in

Height

5.94 in

Length

11 in

Width

7.75 in

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Configuration

Mounting Method

External fully adjustable feet

Logistics

Carton Quantity

1

Pallet Quantity

140