HUBBELL CANADA
Industrial IEC Pin Sleeve 60A 208V Male Plug IP67 3P5W Blue
Image of 560P9W Industrial IEC Pin Sleeve 60A 208V Male Plug IP67 3P5W Blue
Image of 560P9W Industrial IEC Pin Sleeve 60A 208V Male Plug IP67 3P5W Blue
Discontinued

Industrial IEC Pin Sleeve 60A 208V Male Plug IP67 3P5W Blue

Brand: Bryant

Catalog ID: 560P9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 60A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Blue, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

560P9W

Color

Blue

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786252028

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 V

Voltage Rating Description

3 Phase Y 120/208 V

Wattage

12480

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable