HUBBELL CANADA
Industrial Pin and Sleeve Plug 4100P5W 100A 600V 3 Phase IP67
Image of 4100P5W Industrial Pin and Sleeve Plug 4100P5W 100A 600V 3 Phase IP67
Image of 4100P5W Industrial Pin and Sleeve Plug 4100P5W 100A 600V 3 Phase IP67
Discontinued

Industrial Pin and Sleeve Plug 4100P5W 100A 600V 3 Phase IP67

Brand: Bryant

Catalog ID: 4100P5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 3-Phase Delta 600V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Black, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

4100P5W

Color

Black

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786250826

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Three Phase

Voltage Rating

3 Phase 600 V

Voltage Rating Description

3 Phase 600 V

Wattage

60000

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable