HUBBELL CANADA
Industrial Pin Sleeve Plug 100A 250V 3100P6W IP67 Watertight
Image of 3100P6W Industrial Pin Sleeve Plug 100A 250V 3100P6W IP67 Watertight
Image of 3100P6W Industrial Pin Sleeve Plug 100A 250V 3100P6W IP67 Watertight
Discontinued

Industrial Pin Sleeve Plug 100A 250V 3100P6W IP67 Watertight

Brand: Bryant

Catalog ID: 3100P6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 250V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

3100P6W

Color

Blue

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786250147

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Wattage

25000

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable