HUBBELL CANADA
Industrial RE-BOX® Series, NEMA 4X, 24"H x 24"W x 12"D, Stainless Steel
Image of IR221PS Industrial RE-BOX® Series, NEMA 4X, 24"H x 24"W x 12"D, Stainless Steel
Image of IR221PS Industrial RE-BOX® Series, NEMA 4X, 24"H x 24"W x 12"D, Stainless Steel

Industrial RE-BOX® Series, NEMA 4X, 24"H x 24"W x 12"D, Stainless Steel

Brand: Hubbell Premise Wiring

Catalog ID: IR221PS

Industrial RE-BOX®, NEMA 4X, 24"H x 24"W x 12"D, Stainless Steel

  • 24"H x 24"W x 12"D
  • Stainless Steel

Preconfigured

General

Application

Network Housing

Catalog Number

IR221PS

Color

Construction Material - Main

Steel

Material

Stainless Steel

Series

RE-BOX® Series

Sub Brand

Industrial RE-BOX®

Type

Heavy Duty

UPC

662620656687

Dimensions

Cubic Capacity

6912 cu.in

Depth

12 in

Height

24 in

Width

24 in

Certifications And Compliance

Industry Standard(s)

UL 508A, NEMA 4X