HUBBELL CANADA
Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Pilot Single Pole, 15A 120/277V AC Toggle, North American
Image of SNAP1201PLINA Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Pilot Single Pole, 15A 120/277V AC Toggle, North American
Image of SNAP1201PLINA Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Pilot Single Pole, 15A 120/277V AC Toggle, North American
play
SNAPConnect Devices

Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Pilot Single Pole, 15A 120/277V AC Toggle, North American

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP1201PLINA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Pilot Single Pole, 15A 120/277V AC, Ivory Toggle, North American

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Pilot versions use LEDs for longer life

SNAPConnect®, LED Indicator

General

Application

Pilot Light

Catalog Number

SNAP1201PLINA

Color

EU RoHS Indicator

Indicator

Light On with Load On

Indicator(s) Type

Red LED

Item Type

Single Pole Pilot Toggle Switch

Material

Thermoplastic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect® Connector

Series

SNAPConnect® Series

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Terminals - Brass
  • Toggle Material - Thermoplastic
  • Top Material - Thermoplastic, Blue

Style

Single Pole

Type

Toggle

UPC

783585186528

Dimensions

Dimensions

4.18 in x 1.3 in x 1.74 in

Height

1.74 in

Length

4.18 in

Width

1.3 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Indicator

Light On with Load On

Indicator(s) Type

Red LED

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect® Connector

Logistics

Carton Quantity

10