HUBBELL CANADA
Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Single Pole, 20A 120/277V AC, Brown Toggle, North American
Image of SNAP1221BRNA Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Single Pole, 20A 120/277V AC, Brown Toggle, North American
Image of SNAP1221BRNA Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Single Pole, 20A 120/277V AC, Brown Toggle, North American
play
SNAPConnect Devices

Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Single Pole, 20A 120/277V AC, Brown Toggle, North American

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP1221BRNA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Single Pole, 20A 120/277V AC, Brown Toggle, North American

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Automatic self-grounding staple assures continuity to wall box

SNAPConnect®, Automatic self-grounding

General

Application

General Purpose

Catalog Number

SNAP1221BRNA

Color

EU RoHS Indicator

Item Type

Single Pole Toggle Switch

Material

Thermoplastic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect® Connector

Series

SNAPConnect® Series

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Terminals - Brass
  • Toggle Material - Thermoplastic
  • Top Material - Thermoplastic, Red

Style

Single Pole

Type

Toggle

UPC

783585186672

Dimensions

Dimensions

4.18 in x 1.3 in x 1.74 in

Height

1.74 in

Length

4.18 in

Width

1.3 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect® Connector

Logistics

Carton Quantity

10