HUBBELL CANADA
Image of GFR5262SG Industrial,GFCI Receptacle,Weather Resistant,Brown,15A
Image of GFR5262SG Industrial,GFCI Receptacle,Weather Resistant,Brown,15A
Discontinued

Industrial,GFCI Receptacle,Weather Resistant,Brown,15A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFR5262SG

Power Protection Products, Receptacles, GFCI, Tamper and Weather Resistant, Industrial Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown

  • 10kA Short Circuit Current Rating
  • Limits improper access to energized contacts
  • Power indication
  • Ground fault indicator
  • No power at face if reverse wired

Self Test Feature, Self Grounding

General

Catalog Number

GFR5262SG

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Product Family

Extra Heavy Duty

Specifications

  • Base - PBT
  • Face - PBT
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

Tamper-Resistant, Weather Resistant

UPC

783585440897

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Fed.Spec
  • Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10