

Brand: Hubbell Premise Wiring
Catalog ID: SFRCBFFBK
Standard Product
Application
Snap-Fit RCA Jack
Catalog Number
SFRCBFFBK
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Blue Insulator
Temperature Rating
Per TIA
Type
RCA, Pass-Thru, F to F Coupler
UPC
662620850559
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25