HUBBELL CANADA
INFINe Connector, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Electric Ivory/Blue
Image of SFRCBFFEI INFINe Connector, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Electric Ivory/Blue
Image of SFRCBFFEI INFINe Connector, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Electric Ivory/Blue
Discontinued

INFINe Connector, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Electric Ivory/Blue

Brand: Hubbell Premise Wiring

Catalog ID: SFRCBFFEI

INFINe Connector, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Electric Ivory/Blue

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCBFFEI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Connector Type - RCA Gold Pass-Thru
  • Connector Body - Brass, Gold-plated
  • Insulator Color - Blue
  • Order Quantity - Carton of 25
  • Product Type - AV Connectors
  • Unit Package - Single

Style

Blue Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620850580

Dimensions

Display Size

Standard Sized Product

Weight

0.6 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25