HUBBELL CANADA
Inlet-outlet combination, 1/4'' tab terminations, divided
Image of HBLMFPD Inlet-outlet combination, 1/4'' tab terminations, divided

Inlet-outlet combination, 1/4'' tab terminations, divided

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMFPD

Inlet-outlet combination, 1/4'' tab terminations, divided

  • Inlet-outlet combination
  • 1/4'' tab terminations
  • divided

General

Catalog Number

HBLMFPD

EU RoHS Indicator

Contact Manufacturer

Item Type

20A Insul-Lock plus receptacle

UPC

783585788623

Dimensions

Dimensions

1.19 in x 2.4 in x 1.39 in

Height

1.39 in

Length

1.19 in

Width

2.4 in

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

250 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50