HUBBELL CANADA
Intrinsically Safe Telephone - Indoor, Analog
Image of 262-001 Intrinsically Safe Telephone - Indoor, Analog
Image of 262-001 Intrinsically Safe Telephone - Indoor, Analog

Intrinsically Safe Telephone - Indoor, Analog

Brand: GAI-Tronics

Catalog ID: 262-001

Housed in durable glass-reinforced polyester for indoor applications, GAI-TRONICS' Intrinsically-Safe Telephones are the safest and most economical communication solution in hazardous environments. Consists of models 262-001 (Intrinsically Safe Telephone - Indoor) and 263-000 (Isolation Barrier)

  • North American Listed for All Hazardous Groups
  • cUL / UL Listed
  • Replaces Explosionproof Telephones without Replacing System Cable in Most Applications
  • Braille Metallic Keypad
  • “Shrill”-type Penetrating Ringer
  • Noise-cancelling Microphone
  • Volume Control Handset
  • Low Sidetone for Noisy Environments
  • Switchable Power Supply - 110 VAC / 220 VAC
  • Hytrel® Coil Cord for Maximum Durability
  • Hearing Aid Compatible (HAC)
  • Extreme operating temperature range

General

Catalog Number

262-001

Color

Gray

Connectivity Options

Analog

Material Type

Engrd. Plastic

Mount location

Surface-Mount

Output Level Ringer

85 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Weather Rating

Type 12

Dimensions

Dimensions

6.86 in x 8.02 in x 9.52 in

Dimensions - Shipping

13.0 x 12.0 x 8.0

Height

9.52 in

Length

6.86 in

Weight

5 lb

Width

8.02 in

Electrical Ratings

Signal

I.S.

Certifications And Compliance

Certification

UL/CSA, FCC, IC

Hazardous Rating(s)

  • Division 1, Class I, Groups A, B, C, & D
  • Division 1, Class II, Groups E, F, & G
  • Division 1, Class III
  • Division 2, Class I, Groups A, B, C, & D
  • Division 2, Class II, Groups E, F, & G
  • Division 2, Class III

Weather Rating

Type 12

Operational

Connectivity Options

Analog

Output Level Ringer

85 dBA @ 2 ft.

Configuration

Mount location

Surface-Mount