HUBBELL CANADA
iStation Module, 3) RCA Component, Female to Female, 1-Unit, White
Image of IMCRF1W iStation Module, 3) RCA Component, Female to Female, 1-Unit, White
Image of IMCRF1W iStation Module, 3) RCA Component, Female to Female, 1-Unit, White
Discontinued

iStation Module, 3) RCA Component, Female to Female, 1-Unit, White

Brand: Hubbell Premise Wiring

Catalog ID: IMCRF1W

iStation Module, 3) RCA Component, Female to Female, 1-Unit, White

  • 3) RCA Component
  • Female to Female
  • 1-Unit
  • White

Standard Product

General

Application

3 RCA Component Video

Catalog Number

IMCRF1W

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Component (3), Feed-Thru
  • Unit Package - Single

Style

Component

Temperature Rating

Per TIA

Type

RCA

UPC

662620288376

Dimensions

Display Size

Standard Sized Product

Weight

0.1 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25