HUBBELL CANADA
iStation Module, 3) RCA, Feed Thru, 1- Unit, Office White
Image of IM3RF1OW iStation Module, 3) RCA, Feed Thru, 1- Unit, Office White
Image of IM3RF1OW iStation Module, 3) RCA, Feed Thru, 1- Unit, Office White
Discontinued

iStation Module, 3) RCA, Feed Thru, 1- Unit, Office White

Brand: Hubbell Premise Wiring

Catalog ID: IM3RF1OW

iStation Module, 3) RCA, Feed Thru, 1- Unit, Office White

  • 3) RCA
  • Feed Thru
  • 1- Unit
  • Office White

Standard Product

General

Application

3 RCA Composite Video W/Left Right Audio

Catalog Number

IM3RF1OW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite, Feed-Thru
  • Unit Package - Single

Style

Composite, L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620841182

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25