HUBBELL CANADA
ISTATION MODULE, A/V Unloaded 1.5U, 10-Pack, MS90
Image of IMAVB15LA ISTATION MODULE, A/V Unloaded 1.5U, 10-Pack, MS90
Image of IMAVB15LA ISTATION MODULE, A/V Unloaded 1.5U, 10-Pack, MS90
Discontinued

ISTATION MODULE, A/V Unloaded 1.5U, 10-Pack, MS90

Brand: Hubbell Premise Wiring

Catalog ID: IMAVB15LA

iStation Modules, AV, Unloaded, 1.5- Unit, Light Almond, 10 Pack

Standard Product

General

Application

AV Panel Mount Module Unloaded

Catalog Number

IMAVB15LA

Color

Light Almond

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

iSTATION Pro Audio D-Style Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

UPC

662620284866

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Operational

Temperature Rating

Per TIA